en-US
LT8608
Buck
Monolithic
One
27
25
181.6
5
8.3
2016-09-29T00:00:00
Factory
2013-03-26T00:00:00
2
Release2
5
2014-08-29T00:00:00
200
2200
12
1
0
42
12
5.5
1987000
4.94
1.5
1
0
1
25
40
2.2E-06
0.02135
COILCRAFT
XFL4020-222MEB
4
4
2.1
3.7
8
40
25
0.044
false
2.2E-05
0.04
1
10.5
8.3
8.3
E12
63HVH22M
SUNCON
2.2E-05
2.2E-05
2.2E-05
2.2E-05
63
4.1E-06
0.003
1
3.2
1.6
1.6
1206
GCM31CC71H475KA03
MURATA
2.53E-06
1.1E-06
4.7E-06
4.142E-06
50
0.00021999999999999998
0.0090000000000000011
1.2E-09
0
0
0
0
0
0
0.00021999999999999998
0
0
3.08E-05
0.0019
3.5980000000000004E-10
1
MURATA
GRM32ER71A476KE15
3.2
2.5
2.7
1210
3.051E-05
1.577E-05
4.7E-05
3.0792685714285713E-05
10
true
0
0
0
0
1000000
187000
1.0000000000000001E-11
0
0
0
250000
10
60
1.067
0
0
0.35
0
0
0
0
0
0
0
0
0
0
0
0.5
1
0
0
0
0
0
1
0
1
1987000
0
18200
0
0
0
0
0.75
10000000
0
3.5E-08
9.3E-08
LT8608/DC2458A
6/28/2016
0
0
0
0
0
0
0
0
6
6
0
0
0
6
6
0
0
0
0
0
0
0
5
3
0.8
1
0
0
0
0
0
0
0
0
0
0
0
0
0
12
0
5.5
0
0
0
false
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
false
false
false
0.8945
0.0001804093
0.3187340623
0.0184657809
0.1289044187
428
632
240
40
Vin=5.5-42V, Output 5V/1.5A
#00FFFFFF
Segoe UI
16
#FF0000FF
Normal
Normal
324
596
440
40
Reference Design - Linear Technology Demo Board DC2458A
#00FFFFFF
Segoe UI
15.75
#FF800000
Normal
Normal