en-US
LT8609A
Buck
Monolithic
One
24
25
181.6
5
8.3
2016-09-29T00:00:00
Factory
2013-03-26T00:00:00
2
Release2
5
2014-08-29T00:00:00
200
2200
12
2
0
42
12
5.5
1987000
4.96
2
1
0
1
25
40
2.2E-06
0.0235
COILCRAFT
XFL4020-222MEB
4
4
2.1
3.7
8
40
25
0.04
false
2.2E-05
0.04
1
10.5
8.3
8.3
E12
63HVH22M
SUNCON
2.2E-05
2.2E-05
2.2E-05
2.2E-05
63
4.1E-06
0.003
1
3.2
1.6
1.6
1206
GCM31CC71H475KA03
MURATA
2.53E-06
1.1E-06
4.7E-06
4.142E-06
50
0.00021999999999999998
0.0090000000000000011
1.2E-09
0
0
0
0
0
0
0.00021999999999999998
0
0
3.07E-05
0.0019
3.5980000000000004E-10
1
MURATA
GRM32ER71A476KE15
3.2
2.5
2.7
1210
3.051E-05
1.577E-05
4.7E-05
3.0698457142857148E-05
10
true
0
0
0
0
1000000
187000
1.0000000000000001E-11
0
0
0
250000
10
60
0.925
0
0
0.185
0
0
0
0
0
0
0
0
0
0
0
0.5
1
0
0
0
0
0
1
0
1
1987000
0
18200
0
0
0
0
1
10000000
0
4.5E-08
1.15E-07
LT8609A/DC2195B-A
5/27/2016
0
0
0
0
0
0
0
0
5.5
5.5
0
0
0
5.5
5.5
0
0
0
0
0
0
0
5
3
0.8
1
0
0
0
0
0
0
0
0
0
0
0
0
0
12
0
5.5
0
0
0
false
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
false
false
false
0.8951
0.0001794977
0.2178823496
0.0444702321
0.2026565033
412
624
240
40
Vin=5.5-42V, Output 5V/2A
#00FFFFFF
Segoe UI
16
#FF0000FF
Normal
Normal
316
588
480
40
Reference Design - Linear Technology Demo Board DC2195B-A
#00FFFFFF
Segoe UI
15.75
#FF800000
Normal
Normal