en-US
LTM4650-1
Buck
uModule
Two
0
25
798.4
20
12.7
2016-09-29T00:00:00
Factory
2013-03-26T00:00:00
2
Release2
5
2014-08-29T00:00:00
400
780
12
25
0
15
12
4.5
495000
1.5
25
1
0
1
25
0
1.1E-07
0.00063
0
0
0
0
0
0
0
1.4172506908638993
false
0.00033
0.014
1
10.3
10.3
12.7
F12
25SVPF330M
PANASONIC
0.00033
0.00033
0.00033
0.00033
25
1.51E-05
0.002
4
3.2
2.5
2.7
1210
GRM32ER61C226KE20
MURATA
1.886E-05
1.125E-05
2.2E-05
1.5055E-05
16
0.00047
0.005
2.6E-09
2
PANASONIC
ETPF470M5H
7.3
4.3
3.8
D4
0.00047
0.00047
0.00047
0.00047
2.5
9.19E-05
0.0019
3.1680000000000003E-10
5
MURATA
GRM32ER60J107ME20
3.2
2.5
2.7
1210
6.781E-05
3.784E-05
0.0001
9.1897755102040822E-05
6.3
true
3.3000000000000006E-09
4.7000000000000006E-11
21000
0
60400
40200
0
0
0
0
62500
10
60
0.03
0
0
0
0
0
0
0
0
1E-07
10000
1820
0
0
0
0.5
1
0
0
0
0
0
0
0
0
495000
0
121000
0
0
0
0
12.5
10000000
0
9E-08
0
Demo Board DC2378A-B
5/2016
0
0
0
0
0
0
0
0
4.5
4.5
0
0
0
4.5
4.5
0
0
0
0
0
0
0
16
16
5.1
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
4.5
0
0
0
false
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
false
false
false
0.8985
0.0064284798
0.0022326422
0.0276818557
2.1543645463
400
780
12
25
0
15
12
4.5
495000
1
25
1
0
1
25
0
1.1E-07
0.00063
0
0
0
0
0
0
0
0.74275999739137
false
0.00033
0.014
1
0
0
0
0
0
0
0
0
1.51E-05
0.002
4
0
0
0
0
0
0
0
0
0.00047
0.005
2.6E-09
2
PANASONIC
ETPF470M5H
7.3
4.3
3.8
D4
0.00047
0.00047
0.00047
0.00047
2.5
9.92E-05
0.0019
3.1680000000000003E-10
5
MURATA
GRM32ER60J107ME20
3.2
2.5
2.7
1210
6.781E-05
3.784E-05
0.0001
9.919707482993197E-05
6.3
true
4.7000000000000007E-09
2.2000000000000004E-10
20000
0
60400
90900
3.9E-11
0
0
0
62500
10
60
0.03
0
0
0
0
0
0
0
0
1E-07
10000
1820
0
0
0
0.5
1
0
0
0
0
0
0
0
0
495000
0
121000
0
0
0
0
12.5
10000000
0
9E-08
0
0
0
0
0
0
0
0
0
4.5
4.5
0
0
0
4.5
4.5
0
0
0
0
0
0
0
16
16
5.1
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
4.5
0
0
0
false
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
false
false
false
0.8791
0.0061762327
0.0019312008
0.0355787517
1.3449458307
40
32
460
40
Linear Technology Demo Board DC2378A-B
#00FFFFFF
Segoe UI
20.25
#FF800000
Normal
Bold
80
68
376
40
VIN=4.5-15V, Output 1.5Vo/25A and 1.0V/25A
#00FFFFFF
Segoe UI
16
#FF0000FF
Normal
Normal