en-US
LTC3858
Buck
Controller
One
0
25
966.8
21
10.2
2016-09-29T00:00:00
Factory
2013-03-26T00:00:00
2
Release2
5
2014-08-29T00:00:00
50
900
24.200000000000003
25
0
26
18
16
245000
11.98
40
2
0
1
25
40
2.2E-06
0.0025499999999999997
COILCRAFT
XAL1010-222MEB
11.3
10
10
0
0
0
0
0.3
false
0.00015
0.027
2
8
8
10.2
F
EEHZC1V151P
PANASONIC
0
0
0.00017999999999999998
0
0
1E-05
0.004
4
3.2
2.5
2.7
1210
12105C106KAT2A
AVX
0
0
2.2E-05
0
0
9.9999999999999991E-05
0.05
2E-09
2
PANASONIC
16TQC100MYF
7.3
4.3
1.9
D2
0
0
0.00021999999999999998
0
0
4.7E-05
0.004
4.1E-10
2
MURATA
GRM32ER61C476KE15
3.2
2.5
1.7
1210
0
0
9.9999999999999991E-06
0
0
true
4.7E-09
2.2000000000000002E-10
3010.0000000000005
0
499000
35700
0
0
0
0
66875
10
60
0.05
0
130
0.0015
5
2.5
0.74
2010
100
1E-09
4.7E-08
51000
37000
0
0
0
0.5
1
0
0
0
0
0
1
0
0
245000
0
42200
0
0
0
0
20
10000000
0
9.5E-09
0
Modified DC1510A-B for 40A
12/2014
H.Z.
0
0
0
0
0
0
0
0
16
16
0
0
0
16
16
0
0
0
10000000
10000000
0
0
5
5
0.8
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
16
0
0
0
false
BSC052N03LS
2
0.00566
6.5E-09
2.2E-09
1.9E-09
3E-10
0.0043
1.2E-08
2.8
1.6
0.65
Infineon
30
0.9
6.35
5.35
1.1
PG-TDSON-8
0
BSC011N03LSI
1
0.00117
3.71E-08
0.6
0.56
Infineon
30
1.06E-08
1.6E-09
0.0009
6.8E-08
1.01E-08
2.4
1.6
6.35
5.35
1.1
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
1
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
0
false
false
false
0.984
0.0004947759
0.0024677107
0.0720119148
0.905463611
72
104
464
40
Ref. Design - Modified DC1510A-B for 40A
#00FFFFFF
Segoe UI
21.75
#FF800000
Normal
Bold
120
152
348
40
16-26VIN to 12V/40A, 2-Phase, 1 x LTC3858
#00FFFFFF
Segoe UI
18
#FF0000FF
Normal
Normal
80
192
420
40
Note: use larger size L if there is a thermal issue.
#00FFFFFF
Segoe UI
16
#FF0000FF
Normal
Normal